IESNA:LM-63-2002
[TEST]P946411
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7753
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1556.3 1557.2 1553.9 1546.9 1506.3 1464.1 1457.1 1490.7 1568.6 1672.4
1797.9 1942.2 2094.4 2205.5 2290.8 2375.3 2452.4 2498.8 2514.8 2497.5
2410.6 2254.3 2054.6 1738 1276.2 743.1 577 527.8 469.2 382.2
293.6 228 171 107 61.1 24.6 0
1556.3 1549.8 1546.5 1542 1502.6 1459.6 1453.4 1483.8 1558.8 1665.8
1788 1927.5 2079.6 2194.5 2276.5 2362.6 2438.9 2488.1 2511.1 2490.6
2397.1 2244.1 2041.1 1710.9 1236.1 719.7 570.5 522.9 463.4 375.7
289.9 225.1 162.8 102.9 59.5 23.8 0
1556.3 1554.3 1552.7 1548.1 1517 1475.6 1462.4 1487.4 1553.1 1653.5
1772.5 1906.2 2057.1 2190 2281.8 2367.1 2456.9 2518 2556.2 2552.9
2489.7 2349.5 2157.1 1857.8 1416.1 837.4 580.7 527.4 478.2 410.1
331 246.1 182.1 118.9 64.8 29.5 0
1556.3 1552.7 1550.6 1554.3 1533 1497.3 1481.3 1494 1539.9 1620.3
1727.4 1846.7 1984.9 2134.2 2253.5 2348.3 2439.3 2518.4 2565.6 2587.8
2563.1 2477 2323.6 2054.6 1649.4 1055.2 597.5 495.8 451.1 397.8
341.2 283.4 219.4 146.4 83.7 37.3 0
1556.3 1554.7 1555.9 1564.1 1560 1541.2 1517.8 1515.3 1536.2 1584.2
1658 1753.2 1867.2 1998.4 2141.6 2274 2377 2466.4 2545.5 2603.7
2620.1 2584.1 2494.2 2347.8 2061.6 1553.9 864.9 438.8 345.3 290.8
237 191.1 148.9 105 57 20.9 0
1556.3 1557.2 1561.7 1572.7 1583.4 1583.4 1572.3 1562.1 1563.7 1583.8
1623.6 1685.9 1770 1869.2 1980.4 2121.5 2271.6 2398.3 2471.7 2506.1
2528.7 2539.8 2536.1 2531.6 2487.7 2229.3 1669.1 929.7 422.8 271.5
213.7 165.7 121 83.3 48 17.6 0
1556.3 1558 1566.6 1579.7 1598.6 1615.4 1626.9 1635.9 1635.1 1650.7
1676.9 1717.1 1772.9 1836.9 1915.2 2010.7 2119.4 2238.8 2346.2 2435.2
2525 2625.9 2726.8 2831.8 2961.8 3034.8 2809.6 2222.8 1436.2 721.4
346.1 212.8 144.4 93.9 53.7 18.9 0
1556.3 1559.2 1571.1 1590 1610.5 1631 1655.6 1683.5 1717.1 1760.2
1815.1 1878.3 1946.3 2021.8 2111.6 2221.5 2345.8 2482.8 2632 2793.6
2980.2 3184 3412.1 3638.8 3893.1 4188.8 4477.1 4550.1 4285.2 3655.7
2717.3 1723.7 1005.2 555.3 245.2 59.1 0
1556.3 1563.3 1577.7 1599.4 1620.7 1640 1663.4 1695.4 1732.7 1789.3
1863.9 1949.6 2051.3 2176.8 2329.4 2518.4 2737.4 2990.9 3264 3542.9
3859.9 4160.9 4516.1 4876.9 5310 5735.7 6277 6856.9 7318.3 7269.9
6397.6 4821.2 3047.5 1221.3 223.1 49.2 0
1556.3 1562.9 1580.5 1601 1622.4 1645.3 1669.5 1701.9 1740.9 1797.1
1866 1948.8 2046.8 2172.7 2329 2527.5 2754.7 3029.4 3332.9 3643.8
3970.2 4303.6 4660.8 5050.4 5466.3 5899.7 6391.9 6926.6 7449.1 7541.4
6671.1 4869.2 2762.5 719.3 153.4 45.5 0
1556.3 1562.5 1576.4 1603.9 1626.5 1651.5 1672 1701.9 1742.9 1792.2
1851.6 1919.3 1996.4 2102.2 2241.2 2409.4 2612.8 2862.9 3148 3458.8
3771.3 4091.6 4422.6 4775.6 5161.1 5540.1 5935 6280.7 6543.6 6355.4
5477.3 3774.6 1642.9 317 95.6 31.6 0
1556.3 1560.9 1579.7 1603.5 1625.2 1647 1667.5 1691.3 1724.5 1760.2
1802.4 1843.4 1884.4 1939.8 2021 2128.4 2257.6 2431.1 2635.3 2866.6
3118.4 3378.8 3634.7 3894.7 4165 4418 4671.9 4902 4950.8 4521.8
3646.2 2505.3 1069.1 212.8 64 17.6 0
1556.3 1560.9 1576.4 1594.5 1612.5 1623.6 1634.7 1644.1 1652.7 1663
1666.2 1655.2 1634.3 1612.1 1596.5 1595.7 1617.9 1681 1783.5 1912.7
2065.7 2234.2 2404 2573 2737 2873.6 2954.8 3000.3 2884.7 2426.6
1779.4 1100.3 438.8 124.7 45.9 11.5 0
1556.3 1555.1 1558.8 1564.1 1560.9 1539.1 1505.5 1455 1388.6 1300.8
1190.9 1063 935.9 829.6 745.2 675.4 621.7 587.3 569.6 565.5
576.6 598.8 620.1 641 650.8 634.8 585.6 507.3 387.5 275.2
200.1 145.2 105.8 74.2 44.7 11.9 0
1556.3 1546.1 1533.4 1508.4 1463.2 1388.2 1287.7 1160.2 1017.5 887.9
781.7 689.4 604.1 540.9 506.5 490.5 479.4 465.9 451.5 438
422 400.3 374.8 352.3 330.5 308.8 287.5 264.5 237.4 206.7
175.1 144.4 111.5 76.7 41.8 9.4 0
1556.3 1535.8 1498.5 1435.4 1336.9 1197.1 1043.7 897.7 790.3 698.8
620.9 577 551.6 529.4 506.5 487.2 476.9 473.3 466.3 450.7
428.1 405.6 382.6 360.5 336.3 312.5 288.3 262.5 237.4 210
180.9 148.5 111.5 72.2 36.9 7.8 0
1556.3 1529.3 1466.5 1363.6 1212.7 1028.5 872.7 764.8 678.7 625
599.6 576.2 551.6 525.3 501.1 486.4 481.9 479.4 473.7 455.2
412.6 388.4 366.6 345.7 326.4 308.4 286.3 261.6 235.4 205.9
173.9 139.4 103.3 69.7 37.3 10.3 0
1556.3 1518.6 1431.3 1289 1093.7 901.8 779.2 688.6 639.4 618
591.4 565.5 547.9 529 503.2 486.8 479.4 469.6 426.1 407.6
401.5 399 392.1 381 364.2 342 310.9 281.7 249.8 217.8
185 152.1 118.1 83.7 49.2 16.8 0
1556.3 1515.7 1409.1 1232.4 1010.5 837 727.5 657.4 636.5 612.3
582.8 562.7 549.9 533.1 502.4 481.5 465.1 419.9 404.4 397.8
392.5 391.2 386.3 373.2 350.6 324 295.3 264.1 231.7 202.6
174.3 146.4 119.8 92.7 93.1 70.5 0
1556.3 1504.7 1377.9 1178.2 947.3 798.1 696.4 651.2 636.1 608.6
580.3 562.3 551.6 534.8 498.7 467.1 425.7 393.3 383 373.6
367.5 363.8 346.9 328.1 306.8 285.4 260.4 236.2 209.6 182.5
157.1 130.8 106.2 128 114.8 38.5 0
1556.3 1501.4 1366.9 1159 921.5 766.9 675.8 648.8 634.8 608.2
580.3 563.5 555.7 540.1 496.2 449.9 395.7 373.2 358.8 347.4
341.6 328.9 307.6 287.9 267.8 245.2 225.6 205.9 185 166.1
156.7 123.9 102.9 142.3 65.6 16.4 0
1556.3 1506.7 1375.1 1161.4 927.2 777.1 679.5 650.4 638.9 612.7
582.8 566.8 558.6 544.6 502 450.3 394.9 372.4 357.2 345.3
338.7 326.4 305.5 287.1 266.6 244.8 223.1 203.4 184.1 161.2
141.1 116.1 102.9 142.7 56.6 13.9 0
